CENTRIA

Building Envelope Wall and Roof Panels

CONTACT INFO
700 State Hwy. 121 Suite 200
Lewisville, TX 75067
Toll Free: 800-759-7474
Phone:
Continuing Education Logo
EMAIL
Request for informationCENTRIA Contact Us / RFI
PRODUCT SELECTION RESOURCES

CENTRIA CAD DetailsSearch using keywords: WA 0821 7001 0763 FORTRESS Legion Pintu Baja Jambe Tangerang

H IE - MR100-05 WINDOW JAMB
download:view:
MR100-05 Window Jamb
download:view:
MR100-05P Window Jamb
download:view:
MR200-06 Window Jamb
download:view:
MR300-05 Window Jamb
download:view:
MW Clips-05 Window Jamb
download:view:
MWLS-05 Window Jamb
download:view:
2H IMV-0019 - FWDS: 2 Horizontal - Jamb 1 of 3
download:view:
2H IMV-0019A - FWDS: 2 Horizontal - Jamb 2 of 3
download:view:
2H IMV-0022 - FWDS: 2 Horizontal - Jamb 3 of 3
download:view:
2V-0035A - FWDS: 2 Vertical - Jamb 1 of 4
download:view:
2V-0035B - FWDS: 2 Vertical - Jamb 2 of 4
download:view:
2V-0035C - FWDS: 2 Vertical - Jamb 3 of 4
download:view:
2V-0035D - FWDS: 2 Vertical - Jamb 4 of 4
download:view:
2_5H FWGS IMV-0019 - Formawall Dimension Series - Jamb 1 of 3
download:view:
2_5H FWGS IMV-0019A - Formawall Dimension Series - Jamb 2 of 3
download:view:
2_5H FWGS IMV-0019B - Formawall Dimension Series - Jamb 3 of 3
download:view:
2_5H-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 2
download:view:
2_5H-0022 - FWDS: 2.5 Horizontal - Jamb 2 of 2
download:view:
2_5gh-0017 - FWGX: 2.5 Horizontal - Jamb 1 of 2
download:view:
2_5gh-0020 - FWGX: 2.5 Horizontal - Jamb 2 of 2
download:view:
2_5gv-0033 - FWGX: 2.5 Vertical - Jamb 1 of 3
download:view:
2_5gv-0034 - FWGX: 2.5 Vertical - Jamb 2 of 2
download:view:
2_5gv-0035FWGX: 2.5 Vertical - Jamb 3 of 3
download:view:
2_5h IMV-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 3
download:view:
2_5h IMV-0019A - FWDS: 2.5 Horizontal - Jamb 2 of 3
download:view:
2_5h IMV-0019B - FWDS: 2.5 Horizontal - Jamb 3 of 3
download:view:
3TGV-0032 - FWGX - 3T Vertical - Jamb 1 of 2
download:view:
3TGV-0033 - FWGX - 3T Vertical - Jamb 2 of 2
download:view:
3TH FWGS IMV-0019 - FWGX: 3-T Horizontal - Jamb 1 of 3
download:view:
3TH FWGS IMV-0019A - FWGX: 3-T Horizontal - Jamb 2 of 3
download:view:
3TH FWGS IMV-0019B - FWGX: 3-T Horizontal - Jamb 3 of 3
download:view:
3TH IMV-0019 - FWDS: 3-T Horizontal - Jamb 1 of 3
download:view:
3TH IMV-0019A - FWDS: 3-T Horizontal - Jamb 2 of 3
download:view:
3TH IMV-0019B - FWDS: 3-T Horizontal - Jamb 3 of 3
download:view:
H+ 2 Jamb 1 of 2
download:view:
H+ 2 Jamb 2 of 2
download:view:
H+ 3 Jamb 1 of 2
download:view:
H+ 3 Jamb 2 of 2
download:view:
Jamb with Extrusion
download:view:
ATMP Jamb at Opening
download:view:
Jamb
download:view:
Jamb at Masonry with Extrusion
download:view:
Jamb at Masonry
download:view:
CSH_16 - Jamb Opening Details
download:view:
CSH_19 - Head, Jamb, Sill Intersection-Extrusion
download:view:
CSH_20 - Head, Jamb, Sill Intersection-Flashings
download:view:
CSV_13 - Jamb Opening Details - (High Cell & Low Cell)
download:view:
CSV_14 - Jamb Opening Detail - (Flashing)
download:view:
CSV_16 - Head, Jamb, Sill Intersection (Microline)
download:view:
CSV_17 - Head, Jamb, Sill Intersection (Flashing)
download:view:
IWH_12 - Jamb Opening Detail
download:view:
IWH_17 - Head, Jamb & Sill Intersection
download:view:
IWV_12 - Jamb Opening Detail
download:view:
IWV_13 - Head, Jamb, Sill Intersection
download:view: